Activated carbon filter MS9-LFX-3/4-U

552996

GTIN: 4052568007607

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/4
Max. standard flow rate for clean air class
6500 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
0 bar - 20 bar
Design
Activated carbon filter