Quarter turn actuator DAPS-0015-090-RS4-F04-T6
553230
GTIN: 4052568196073
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
15 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11

