Plastic tubing PAN-6X1-SI-500

553889

GTIN: 4052568053000

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
4 mm
Temperature-dependent operating pressure
-0.95 bar - 19 bar
Ambient temperature
-30 °C - 80 °C