Swivel/linear unit DSL-20-80-270-CC-A-S20-B

556448

GTIN: 4052568200602

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
2.5 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0012 kgm²
Position detection
Via proximity switch