Swivel/linear unit DSL-32- -270-P-A-S20-KF-B

556723

Loading...
Piston diameter
32 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
10 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
1.7E-4 kgm²
Position detection
Via proximity switch