Plastic tubing PLN-8X1,25-BL
558207
GTIN: 4052568053802
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
8 mm
Inside diameter
5.9 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-30 °C - 80 °C
