Plastic tubing PUN-H-4X0,75-SI-500

558271

GTIN: 4052568054182

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
4 mm
Inside diameter
2.6 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C