Plastic tubing PUN-H-10X1,5-SI
558281
GTIN: 4052568054281
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
10 mm
Inside diameter
7 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-35 °C - 60 °C

