Push-in sleeve NPQM-D-S4-E-P10

558811

GTIN: 4052568055455

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 4 mm
Pneumatic connection, port 2
Push-in sleeve QS-4
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
2 mm