Solenoid coil VACC-S18-25-K5-2U-EX4D

562901

GTIN: 4052568210465

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread NPT1/2
Characteristic coil data
110 V AC: 50/60 Hz, power 2.5 VA - 110 V DC: 2.5 W
Degree of protection
IP65