Solenoid coil VACC-S18-35-A1-1

562906

GTIN: 4052568210519

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Type A - Plug - To EN 175301-803
Characteristic coil data
24 V DC: 3.5 W
Degree of protection
IP65