Hinge cylinder DW-80-75-Y-AB-G

565804

GTIN: 4052568213350

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Stroke
75 mm
Pneumatic connection
G3/8
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
2721 N