Solenoid valve VUVG-L14-T32H-AT-G18-1P3

566498

GTIN: 4052568214012

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
580 l/min - 590 l/min
pneumatic working port
G1/8
Type of actuation
Electrical