Plastic tubing PUN-H-1/2-NT-150-CB

567967

GTIN: 4052568370336

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter inch
1/2
Flow-relevant bending radius
62.179 mm
Temperature-dependent operating pressure
-0.993 bar - 9.997 bar
Ambient temperature
-35 °C - 63 °C