Plastic tubing PUN-H-5/32-SW-500-HA

568017

GTIN: 4052568370640

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter inch
5/32
Flow-relevant bending radius
15.85 mm
Temperature-dependent operating pressure
-0.993 bar - 9.997 bar
Ambient temperature
-35 °C - 63 °C