Mini slide DGSL-12-50-EA

570183

GTIN: 4052568216788

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
50 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch