Plastic tubing PAN-MF-8X1-SW
570359
GTIN: 4052568058227
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
8 mm
Inside diameter
6 mm
Temperature-dependent operating pressure
-0.95 bar - 19 bar
Ambient temperature
-60 °C - 100 °C
