Plastic tubing PAN-MF-10X1,25-SW

570360

GTIN: 4052568058234

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
10 mm
Inside diameter
7.5 mm
Temperature-dependent operating pressure
-0.95 bar - 19 bar
Ambient temperature
-60 °C - 100 °C