Push-in T-connector NPQM-T-Q14-E-P10
570454
GTIN: 4052568058425
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 14 mm
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Operating pressure complete temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 70 °C
Nominal size
12 mm
