Compact cylinder ADN-40-80-I-PPS-A
572672
GTIN: 4052568218935
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



