Compact cylinder ADN-63-50-I-PPS-A
572706
GTIN: 4052568219277
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



