Compact cylinder ADNGF-50-10-PPS-A
574040
GTIN: 4052568221638
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
10 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


