Compact cylinder ADNGF-63-60-PPS-A

574056

GTIN: 4052568221799

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1870 N
Stroke
60 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch