Solenoid valve VUVS-L20-P53E-MD-G18-F7

575252

GTIN: 4052568223878

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3 exhausted
Standard nominal flow rate (standardised to DIN 1343)
600 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical