Solenoid valve VUVS-L20-M32U-AD-G18-F7-1C1

575270

GTIN: 4052568103750

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3/2-way, single solenoid, open
Standard nominal flow rate (standardised to DIN 1343)
700 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical