Stopper cylinder DFSP-Q-16-10-PR-PA
576070
GTIN: 4052568224349
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Impact force
710 N
Stroke
10 mm
Position detection
Via proximity switch

