Compact cylinder ADNGF-100-80-PPS-A

577232

GTIN: 4052568225858

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch