Solenoid valve VUVG-L14-M52-MT-G18-1H2L-W1
578164
GTIN: 4052568225988
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
700 l/min - 780 l/min
pneumatic working port
G1/8
Type of actuation
Electrical




