Push-in Y-connector NPQH-Y-Q8-E-P10

578411

GTIN: 4052568061142

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 8 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Operating pressure complete temperature range
-0.95 bar - 20 bar
Ambient temperature
0 °C - 150 °C
Nominal size
7.5 mm