Filter regulator MS6-LFR-1/2-D7-C-R-V-RG-AS

583193

GTIN: 4052568389925

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
4000 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm