Pressure regulator MS4-LR-1/8-D5-VS-DM1

611432

GTIN: 4052568590604

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pressure regulation range
0.3 bar - 4 bar
Max. pressure hysteresis
0.4 bar