Quarter turn actuator DAPS-0053-090-RS2-F0507-MW

8005027

GTIN: 4052568256760

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
66 Nm
Swivel angle
92 deg
Flange hole pattern
F05 - F07
Shaft connection
T17