Quarter turn actuator DAPS-0960-090-RS3-F1216-MW

8005071

GTIN: 4052568257200

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
1120 Nm
Swivel angle
92 deg
Flange hole pattern
F12 - F16
Shaft connection
T46