Solenoid valve VSVA-B-P53U-ZTR-D1-1T1L

8034778

GTIN: 4052568283827

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurised
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pneumatic connection, port 1
Sub-base size 1 to ISO 5599-2
Type of actuation
Electrical