Solenoid valve VUVS-LT25-M32C-MZD-G14-F8-1C1
8035170
GTIN: 4052568293956
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Valve function
3/2-way, single solenoid, closed
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
Pneumatic connection, port 1
G1/4
pneumatic working port
G1/4
Type of actuation
Electrical



