Service unit combination MSB4-1/4:C3:J120:F12-WP

8042667

GTIN: 4052568287023

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1750 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm