Service unit combination MSB6-1/2:C3:J120:F12-WP
8042671
GTIN: 4052568287061
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
5300 l/min
Pressure regulation range
0.5 bar - 7 bar
Grade of filtration
40 µm

