Quarter turn actuator DFPD-80-RP-90-RS30-F0507-R3-EP

8047631

GTIN: 4052568287498

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
30.1 Nm
Swivel angle
90 deg
Flange hole pattern
F0507
Shaft connection
T17