Connecting cable NEBV-Z4WA2L-P-E-10-N-LE2-S1

8047670

GTIN: 4052568287597

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
Plug pattern ZC, metric screw
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m