Angle seat valve VZXA-A-TS6-32-M2-V13T-16-M-90-26-PR-V4
8060516
GTIN: 4052568435691
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Line connection
Threaded coupling G1 1/4 to DIN ISO 228
Flow rate Kv
35.4 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67

