Vacuum generator OVEM-20-H-C-QO-CE-N-LK
8070096
GTIN: 4052568300623
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
98 l/min




