Mini slide DGST-6-30-Y12A
8085159
GTIN: 4052568450472
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
34 N
Stroke
30 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



