Mini slide DGST-12-50-Y12A
8085173
GTIN: 4052568450618
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
136 N
Stroke
50 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



