Compact cylinder AEN-S-63-10-A-P-A
8092148
GTIN: 4052568302030
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1780 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



