Compact cylinder AEN-S-25-5-A-P

8092182

GTIN: 4052568461980

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
259 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends