Stopper cylinder DFST-32-20-Y4-A-S-G2

8093007

GTIN: 4052568465605

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Impact force
1000 N
Stroke
20 mm
Position detection
Via proximity switch