Quarter turn actuator DFPD-80-RP-90-RS35-F07-R3-C-VDE2

8102815

GTIN: 4052568455361

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
35.1 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17