Twin cylinder DGTZ-GF-32-100-J-T-P-A

8103519

GTIN: 4052568578336

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
724 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch