Linear drive DFPC-125-150-D

8110772

GTIN: 4052568460518

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
150 mm
Position detection
Via proximity switch