Linear drive DFPC-80-80-D

8110816

GTIN: 4052568460587

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
80 mm
Position detection
Via proximity switch